IESNA:LM-63-2002
[TEST]P957323
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB9C-950-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](9) 90 CRI, 5000K, 615mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 90
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]36552
TILT=NONE
234 -1 1 37 22 1 1 1.5 1.5 0
1 1 449.8
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
4004.3 4373.6 4775.3 5201.9 5571.2 5880.5 6115.1 6252.3 6274.7 6207.4
6137.5 6132.5 6174.9 6267.2 6484.3 7025.7 8370.5 10388.9 12187.7 13569.9
14632.7 15635.7 16541.3 17392.1 17963.4 17140.1 13874.3 9705.2 6711.3 4513.3
1903.6 603.8 286.9 124.7 39.9 0 0
4004.3 4381.1 4805.2 5216.9 5588.6 5898 6147.5 6284.7 6304.7 6244.8
6167.4 6165 6197.4 6292.2 6514.2 6938.4 8096 10064.5 12070.4 13502.5
14607.8 15720.5 16571.3 17404.6 18020.8 17489.4 14465.6 10329 7033.2 4680.5
2025.9 656.2 334.3 147.2 52.4 0 0
4004.3 4376.1 4787.8 5184.4 5538.7 5833.1 6060.2 6202.4 6217.3 6165
6107.6 6097.6 6132.5 6227.3 6439.4 6836.1 7776.7 9550.6 11546.5 13098.3
14246 15453.5 16598.7 17649.1 18537.3 18791.8 16755.9 13038.5 8797.1 5713.4
2644.6 1042.9 586.3 324.3 149.7 49.9 0
4004.3 4346.2 4727.9 5107.1 5426.5 5698.4 5915.5 6027.7 6065.2 6042.7
6000.3 5995.3 6025.2 6070.1 6194.9 6446.9 6876 7864 9550.6 11486.6
13208.1 14807.4 16439 17975.9 19445.4 20593.1 21369 21431.4 20089.1 15937.6
8956.8 3206 1287.4 688.6 316.9 72.4 0
4004.3 4296.3 4633.1 4979.9 5281.7 5538.7 5743.3 5880.5 5942.9 5957.9
5955.4 5970.3 6012.8 6052.7 6132.5 6314.6 6634 7115.5 8016.2 9538.1
11526.5 13649.7 15785.4 18008.3 19842.1 21573.6 23272.6 25171.3 26650.8 25563
20223.8 11139.8 4383.6 1961 828.3 84.8 0
4004.3 4268.8 4565.7 4865.1 5139.5 5391.5 5596.1 5755.8 5843.1 5905.5
5950.4 6022.7 6132.5 6219.8 6302.2 6431.9 6708.8 7152.9 7831.6 8662.4
9887.4 11491.6 13317.9 15278.9 17302.3 19545.2 22050.1 24991.6 29043.4 31451
28773.9 21628.5 11763.6 4196.5 1042.9 59.9 0
4004.3 4253.8 4545.7 4847.6 5114.6 5366.6 5583.6 5740.8 5835.6 5895.5
5957.9 6030.2 6135 6227.3 6324.6 6469.3 6738.8 7175.4 7859 8739.7
9914.8 11486.6 13270.5 15191.6 17254.9 19522.8 22082.6 25178.7 29038.4 31306.3
28382.2 21214.3 11706.2 4281.3 1030.4 67.4 0
4004.3 4203.9 4443.5 4705.4 4957.4 5201.9 5421.5 5606.1 5738.3 5840.6
5947.9 6077.6 6219.8 6339.6 6456.9 6624 6893.5 7310.1 7928.9 8772.1
9845 11157.3 12731.6 14545.4 16596.2 18904 21423.9 24145.9 27489 30043.8
26551 16581.2 7522.2 2559.8 608.8 52.4 0
4004.3 4171.5 4351.1 4558.2 4782.8 5009.8 5234.3 5431.4 5611.1 5768.3
5932.9 6090.1 6239.8 6372 6521.7 6738.8 7050.6 7532.2 8255.7 9243.7
10551 12110.4 13919.2 15895.1 17906.1 20021.7 22194.8 24502.6 26798 27571.4
24497.6 16419.1 7063.1 2118.2 853.3 237 0
4004.3 4114.1 4243.9 4393.6 4580.7 4785.3 4984.9 5191.9 5381.5 5573.7
5768.3 5945.4 6095.1 6254.8 6424.4 6626.5 6940.9 7444.8 8223.3 9358.5
10835.4 12539.5 14363.3 16212 18053.3 19902 21805.6 23629.4 24460.2 22875.9
18013.3 9036.6 2440 925.6 504 139.7 0
4004.3 4054.2 4119.1 4223.9 4363.6 4515.8 4697.9 4875.1 5067.2 5246.8
5456.4 5658.5 5858.1 6067.6 6284.7 6544.2 6901 7454.8 8288.1 9533.1
11167.3 13105.8 14977 16588.7 17983.4 19303.2 20376 20630.5 19333.1 15795.3
9854.9 3602.7 723.5 222 77.3 27.4 0
4004.3 4024.3 4051.8 4131.6 4246.4 4373.6 4525.8 4683 4852.6 5034.8
5229.4 5428.9 5648.5 5873 6122.5 6421.9 6813.6 7390 8198.3 9306.1
10790.5 12512 14091.3 15074.3 15525.9 15608.2 15273.9 14216.1 12277.5 9413.3
5541.2 1886.2 429.1 122.3 34.9 15 0
4004.3 3984.4 3986.9 4029.3 4106.6 4201.4 4316.2 4438.5 4560.7 4675.5
4802.7 4920 5057.2 5189.4 5334.1 5508.8 5765.8 6169.9 6808.6 7739.2
8934.3 10146.8 10982.6 11099.9 10431.3 9188.8 7412.4 5204.4 2966.5 1357.2
581.3 219.6 82.3 32.4 15 2.5 0
4004.3 3914.5 3862.1 3832.2 3807.3 3762.3 3685 3562.7 3400.6 3208.5
2988.9 2756.9 2524.9 2317.8 2158.1 2040.8 1956 1923.6 2090.7 2477.5
2906.6 3258.4 3238.4 2669.6 1871.2 1247.5 863.2 601.3 401.7 249.5
157.2 99.8 49.9 20 5 0 0
4004.3 3849.7 3729.9 3580.2 3365.6 3098.7 2784.3 2432.5 2058.3 1691.6
1424.6 1284.9 1254.9 1267.4 1309.8 1347.3 1377.2 1379.7 1347.3 1279.9
1205 1130.2 1050.4 963 848.3 706.1 551.4 396.7 296.9 217.1
139.7 82.3 32.4 12.5 5 0 0
4004.3 3792.3 3577.7 3290.8 2896.6 2465 2013.4 1614.2 1384.7 1307.3
1267.4 1232.5 1205 1177.6 1162.6 1152.7 1140.2 1112.7 1052.9 965.5
878.2 790.9 706.1 608.8 511.5 426.6 364.3 309.4 244.5 167.2
84.8 42.4 20 7.5 0 0 0
4004.3 3734.9 3433 2973.9 2465 1948.5 1541.9 1387.2 1342.3 1304.8
1267.4 1230 1192.6 1155.1 1100.3 1037.9 965.5 880.7 788.4 698.6
613.8 538.9 479 431.6 386.7 344.3 299.4 237 162.2 109.8
72.4 39.9 17.5 7.5 0 0 0
4004.3 3700 3288.3 2751.9 2148.1 1639.2 1432.1 1389.7 1349.8 1307.3
1272.4 1230 1185.1 1130.2 1060.3 973 878.2 780.9 678.6 578.8
496.5 444.1 406.7 371.7 334.3 296.9 254.5 202.1 159.7 127.2
92.3 59.9 20 2.5 0 0 0
4004.3 3650.1 3148.6 2512.4 1888.7 1519.4 1437.1 1397.2 1357.2 1314.8
1277.4 1237.5 1190.1 1125.2 1037.9 945.6 833.3 721 598.8 511.5
454.1 419.1 391.7 361.8 329.3 289.4 239.5 197.1 164.7 129.7
94.8 59.9 17.5 0 0 0 0
4004.3 3645.1 3103.7 2420.1 1788.9 1504.4 1452 1409.6 1367.2 1327.3
1287.4 1242.5 1195.1 1125.2 1040.4 928.1 800.9 673.6 568.8 489
439.1 406.7 376.7 344.3 306.9 259.5 207.1 172.1 139.7 107.3
72.4 39.9 10 0 0 0 0
4004.3 3645.1 3071.2 2370.2 1746.4 1504.4 1462 1419.6 1372.2 1327.3
1287.4 1245 1197.6 1135.2 1055.4 945.6 810.8 676.1 561.4 476.5
426.6 396.7 366.8 331.8 289.4 229.5 177.1 147.2 119.8 89.8
57.4 22.5 2.5 0 0 0 0
4004.3 3657.6 3086.2 2377.7 1746.4 1504.4 1462 1419.6 1374.7 1332.3
1289.9 1247.5 1202.6 1142.7 1062.8 940.6 805.9 666.1 551.4 469
424.1 394.2 361.8 329.3 284.4 214.6 167.2 139.7 109.8 79.8
49.9 17.5 0 0 0 0 0
